The Power Xpert 9395 UPS provides industry-leading efficiency and scalable battery runtimes in a small footprint. A modular UPS, the Power Xpert 9395 UPS is suited for large data centers, healthcare applications, multi-tenant data centers, light industry, and other critical systems can lower their total cost of ownership. Monitor and manage your 9395 UPS with the color LCD touchscreen display.
Eaton Network Card-MS
Eaton PredictPulse remote monitoring service
Eaton Environmental Monitoring Probe for UPS
Eaton Industrial Relay Card-MS
| UPS rating (0.91 power factor) | |
| kVA | 225, 275, 450, 500, 550, 650, 750, 825, 1000, 1100 |
| kW | 202, 250, 405, 450, 500, 585, 675, 750, 900, 1000 |
| General characteristics | |
| Efficiency | >94% (99% with ESS) |
| Parallel capability | 4 distributed, 32 with SBM |
| Max modules per size | Up to 3 modules, 550 kVA, up to 4 modules, 825/1100 kVA |
| Audible noise | <76dBA @ 1 meter |
| Altitude (max) | 2000m at 40ºC (104ºF) |
| N+1 redundancy capable | Yes |
| Field upgradeable | Yes |
| System bypass module | Included |
| Control panel (LCD) | Color touchscreen with LED panel |
| Battery startup | Standard |
| Frequency conversion | Standard |
| Multi-language | Standard |
| Building alarm inputs | 5 (galvanic isolated) |
| Input characteristics | |
| Voltage | 480V standard; and 400V available |
| Voltage range | +10% / -15% |
| Frequency range | 45-65 Hz |
| Power factor | 0.99 (minimum) |
| Input current distortion | <3.5% (no input filter required) |
| Soft start capability | Yes |
| Internal backfeed protection | Yes |
| Output characteristics | |
| Voltage | 480V standard; and 400V available |
| Regulation | ±1% |
| Inverter | PWM with IGBT switching |
| Voltage | THD <2% (100% linear load); <5% (non-linear load) |
| Load power factor range | Up to a .9 power factor leading without derating |
| Battery | |
| Battery types | VRLA, AGM, wet cell |
| Battery voltage | 480V |
| Temperature compensation | Optional |
| Charging method | ABM technology or float, selectable |
| Dimensions and weights | |
| 225 kVA, 275 kVA |
52.4”w x 32.7”d x 73.6”h (1786 lb) |
| 225 kVA redundant, 275 kVA redundant | 73.7”w x 32.7”d x 73.6”h (2875 lb) |
| 450, 500, 550 kVA | 73.7”w x 32.7”d x 73.6”h (2977 lb) |
| 450, 550 kVA redundant | 103”w x 32.7”d x 73.6”h (4153 lb) |
| Field upgrade module, 225 or 275 kVA | 30”w x 32.7”d x 73.6”h (1176 lb) |
| 650, 750, 825 kVA | 140.9"w x 32.7"d x 73.7"h (5065 lb) |
| 650, 750, 825 kVA +1 redundant | 170.2"w x 32.7"d x 73.7"h (6365 lb) |
| 1000, 1100 kVA | 170.2"w x 32.7"d x 73.7"h (6525 lb) |
| Certifications | |
| Safety | UL1778, cUL |
| EMC | IEC 62040-2, EN50091 Class A (restricted access) |
| Options |
|
| Communication cards | Four communication bays standard. The following connectivity options can be installed at any time:
|
Remote inputs/outputs: Five building alarm inputs and one summary alarm contact (5A @ 120V) standard Remote monitor panel: Eight backlit status indicator lamps plus an audible horn |
|
| Software compatibility |
|