Download document () of 20
Demand More Masthead

Eaton's variable frequency drives portfolio

As commercial and industrial businesses become increasingly dependent upon machines and focus on upgrading aging systems, the control components that run these machines/systems need to be more efficient and more intelligent than ever before.  

Eaton offers a best-in-class portfolio of variable frequency drives (VFDs) that are designed to meet your performance requirements while saving space, improving safety and working smarter. Eaton VFDs will save you money by improving the efficiency and productivity of your systems.

Eaton's portfolio of VFDs

Product selection matrix

Application

DE1

DC1

DA1

DH1

DG1

SVX

SPX

LCX

SPI

CPX

CFX

Single-phase input Yes Yes Yes   Yes Yes Yes        
Maximum 230 V hp 3 5 7.5 125 125 125 125     200 100
Maximum 480 V hp 10 15 15 250 1000 250 1800 1600 1800 800 400
Maximum 575 V hp     20 250 800 200 2300 3600 2300 800 400
OEM drives O O O   O            
HVAC drives   O   O E              
General purpose         O E O E          
High performance     O       O E O C O C E E
Harmonic mitigating                   E E
O = Open drive standard
E = Enclosed drive standard
C = Enclosed-coonsult Enclosed Drives Plant (Watertown, WI)

Check out the complete portfolio

Eaton offers a wide variety of variable frequency drive products that meet the needs of a full spectrum of commercial and industrial applications. Our expertise in VFD manufacturing is reflected in some of the advanced features that are offered across Eaton’s drive portfolio that provide added benefits to you. These features ensure that our drives can be easily tailored to the needs of your application.

DG1 drives family general purpose VFDs

What is Demand more?

As a variable frequency drives manufacturer, we are fully aware of the challenges you face daily. And just as we push ourselves to deliver what you need, when you need it, we encourage our customers to Demand more from us. Demand a supplier that joins you in the trenches to get the job done right. One who gives as much to you, as you give to your customers. Think of Eaton as your champion, a member of your team who will leverage the full resources of a company to ensure that your problem is solved. Demand more from your supplier.

NEW. Demand more real-time irrigation

Introducing the ALL NEW PowerXL EGS pump panel with remote monitoring. A three-phase variable frequency drive for your motor-driven irrigation equipment. 

DG1PumpPanel.jpg

Are you a consulting and specifying engineer?

Get Eaton's variable frequency drive consulting application guide. It provides the fundamentals of VFD applications and system integration. It offers a clear direction on the appropriate uses for each VFD option for ideal system design.