Knowledge Search
Download document () of 20
Variable frequency drives

PowerXL DC1 compact variable frequency drives

Demand more power in a small footprint 

The PowerXL DC1 compact variable frequency drive stands out with its small size and user-friendly interface. The DC1 was specifically developed for use in standard applications such as fans, pumps and conveyors. With the activation of additional parameters and functionalities, the DC1 can also cover demanding applications involving IE4 (Super Premium Efficiency) motors. Thanks to their quick and simple commissioning, the DC1 drives are ideally suited for serial production.

Core features of the DC1 variable frequency drive

  • Fast commissioning with 14 basic parameters 
  • High overload capability: 150 % for 60 sec., 175 % for 2 sec 
  • Ambient air temperature of 50°C without derating (IP20) 
  • Plug-in modules can be used to expand the number of relay I/Os 
  • Integrated CANopen and Modbus RTU 
  • Protection types: IP20 and IP66 

  • EMC filter, optional 
  • Braking transistor, optional 
  • Integrated PI controller 
  • V/F control with voltage boost 
  • International standards (CE, UL, cUL, c-Tick, RoHS, Gost-R, UkrSEPRO)

PowerXL variable frequency drives: DC1 and DA1

Combines simple installation, easy commissioning and a power packed performance.

A compact design and user-friendly interface make the DC1 the perfect match for machine building applications.

All models come with a 7-digital display assembly and are available with an integrated EMC filter and an integrated braking transistor. Additionally, expansion modules that can be easily plugged in make it possible to expand the number of I/Os.

How much could you save in energy costs?

Lower your energy costs. Download the energy savings estimator to see how your energy consumption can be reduced by applying a VFD instead of an across-the-line starter.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close