Download document () of 20
We make what matters work*

089103

Eaton xEnergy Safety Ci LV systems LV switchgear. Foot, for mounting frame, supported on the floor

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile fixing element
Catalog Number
089103
EAN
4015080891031
Product Length/Depth
200 mm
Product Height
60 mm
Product Width
40 mm
Product Weight
0.425 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Used with
Left and right of SS5-ID base
Fixing to the floor
SS5-ID1500 also in the center
Distribution board assembly
CI insulated enclosure
Accessory
Special features
  • Left and right of SS5-ID base
  • (with SS5-ID1500 also in the center)
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Stand
Color
Natural color
Aluminum
RAL-number
0
Material
Metal
Model
Other
Functions
Distribution board assembly

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.