Knowledge Search
Download document () of 20
We make what matters work*

9PX5KP2G2

Eaton 9PXG2 5000VA 5000W 200-240V input, 120/240V output Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Maintenance Bypass, 6U Rack/Tower

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Best-in-class efficiency results in reduced energy costs and greenhouse gas emissions
  • Included NETWORK-M3 Gigabit network card enables full remote access and control
  • Exclusive ABM+ technology and analytics help you pinpoint when to replace batteries
  • Optional extended battery modules allow extra runtime to keep equipment powered

View runtime graph

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX5KP2G2
UPC
037332294289
Product Length/Depth
27 in
Product Height
10.2 in
Product Width
17.3 in
Product Weight
203 lb
Compliances
CISPR22 Class A / FCC part 15 Class A
FCC Part 15
CE Marked
Certifications
IEC 62040-2:2006 Cat C2
cULus Listed
NOM
ENERGY STAR certified

Battery

Battery management
ABM+ technology uses battery replacement analytics to predict when you should replace UPS batteries based on real-life usage and conditions.
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1805 (qty 1 per UPS)
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 12 EBMs, part # 9PXEBM180RTG2
Runtime at full load
3.5 min. (5000W)
Runtime at half load
9.4 min

Electrical output

Receptacle
Hardwired
Topology
Online/Double-conversion
Wattage
5000W
VA rating
5000 VA
Output waveform
True sine wave
Voltage
120/240V
Output power factor
1.0
Nominal Output Voltage
120V
200V
208V
220V
230V
240V
Output voltage range
±1% steady-state
Output frequency
50/60 Hz

Electrical input

Input connection
Hardwired
Input Nominal Voltage
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical

Communications

Expansion slots
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Brightlayer Data Centers suite
User interface
Graphical display, 5-button programmable menu, LED indicator

Environmental

Altitude
3000 m
BTU Rating
Online: 655 BTU/hr, Battery: 935 BTU/hr, High Efficiency: 190 BTU/hr
Noise level
<43 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Gigabit Network Card (NETWORK-M3) included
Rack size
6U
Rack mounting kit
Yes
Efficiency at max. load
96%
Package contents
  • 5000VA 5000W 120/208V 9PX G2 Online Double-Conversion UPS
  • 9PXPPDM2G2 PowerPass Distribution Module with Maintenance Bypass
  • NETWORK-M3 Gigabit network card
  • USB cable
  • RS-232 cable
  • Cable gland for hardwire connection
  • Rack-mounting hardware
  • Tower support stands
  • Quick Start Guide
Surge protection
Yes
Internal bypass
Yes
Optional Mounting Accessory Notes
"2 post rackmount (RK2PC) - Model 9PX5KP2G2 requires 2 RK2PC for 2 post mounting, 1 per UPS and 1 per PPDM

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-6000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5 YEAR ON-SITE PLAN: WFLN75XX-6009UC
  • - On-site parts and labor coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next day response
  • - Next-day shipping
  • - Technical support

Export product specification