Knowledge Search
Download document () of 20

9PXMBAT

Eaton 9PXM battery pack, 2 required per slot

General specifications

Product Name
Eaton 9PXM battery pack
Catalog Number
9PXMBAT
UPC
743172091444
Product Length/Depth
8.5 in
Product Height
21.5 in
Product Width
3 in
Product Weight
33 lb
Compliances
TAA Compliant
FCC Compliant
Certifications
IEC Rated
cULus Listed

Battery

Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Extended battery capability
Yes

Electrical input

Input connection
Hardwired
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz

Electrical output

Output frequency
60 Hz
Topology
Online/Double-conversion

Environmental

Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
5-95% non-condensing

Additional specifications

Package contents
  • 9PXM 16 kVA UPS
  • 9PXM user manual
  • Cable connectors
Internal bypass
Yes
Color
Black/silver
Hot swap power
Yes

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.