Knowledge Search
Download document () of 20
We make what matters work*

9PXMCAS

Eaton 9PXM caster kit

General specifications

Product Name
Eaton 9PXM caster
Catalog Number
9PXMCAS
UPC
743172091475
Product Length/Depth
5 in
Product Height
5 in
Product Width
3 in
Product Weight
2 lb
Compliances
TAA Compliant
FCC Compliant
Certifications
IEC Rated
cULus Listed

Environmental

Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Package contents
  • 9PXMCAS Rolling Caster Kit
  • Metal casters
  • Metal leveling feet
  • Anchor brackets
Color
Black/silver

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.