Download document () of 20

BH-0111

Fuse Block, Modular, 0-100A, 0-700V, High temperature thermoplastic material, 1-1/4 in-20 TPI stud connection, 14 to 2/0 AWG (copper) wire size

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
BH-0111
UPC
051712350518
EAN
5027590539357
Product Length/Depth
6.41 in
Product Height
2.68 in
Product Width
2.12 in
Product Weight
0.6 lb
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
0-100A
Voltage rating
0-700 V

Product specification

Material
High temperature thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.