Download document () of 20
We make what matters work*

JBXER1G02FSNDSR

Front mount receptacle, IP40, size 1, 2 female contacts; JBXER1G02FSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER1G02FSNDSR
Product Length/Depth
18.7 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
9.09 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.