Download document () of 20
We make what matters work*

PDU2430

Eaton Tripp Lite series basic PDU, 1PH, 1U, NEMA L5-30P input, 15 ft cord, 2.9kW, 24A, 120V, 24 Outlets (24) 5-15R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDU2430
UPC
037332117281
Product Length/Depth
4.5 in
Product Height
1.75 in
Product Width
17.25 in
Product Weight
7.4 lb
Warranty
5 year limited
Compliances
RoHS
TAA Compliant
Certifications
UL 1778
CSA Std. C22.2

Product specifications

Form factor
1U
Package contents
  • PDU2430 2.9kW Single-Phase 120V Basic PDU
  • Mounting hardware
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
NEMA L5-30P
Cord length
15 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-15R
24
Features
Flex Center
Output Receptacles
5-15R
Grounding options
Grounding lug
Minimum required rack depth
7.5 in
Outlet spacing
Distance between Front outlets = 30.2mm; Distance between Rear outlets = 30.2mm
Overload protection
Two 15A breakers protect 12 outlets each
Recommended electrical service
Single-phase 30A 120V service
Receptacles
5-15R
Input Cord Length
15 ft
Switch configuration
No power switch
Product Features
NEMA L5-30P
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Output Capacity Details
2.88kW (120V) / 24A total capacity; 12A max per breakered load bank; 12A max per outlet
Output Capacity (kW)
2.9
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
5-year limited warranty (Worldwide)
Dual 15A circuit breakers protect against overloads
Switchless design prevents accidental shutdown
NEMA L5-30P input with 15-ft. (4.57 m) cord
17.5 in. all-metal housing
24 NEMA 5-15R outlets—12 front, 12 rear
PDU Plug Type
L5-30P
PDU Type
Basic
PDU Input Voltage
120
PDU Form Factor
Horizontal (1U)
Total Outlets
24
TAA Compliance
No

Export product specification