Download document () of 20
We make what matters work*

PDUMH15

Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, NEMA 5-15P input, 15 ft cord, 1.4kW, 12A, 120V, 23 Outlets (13) 5-15R

General specifications

Product Name
Eaton Tripp Lite series local metered rack PDU
Catalog Number
PDUMH15
UPC
037332132529
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
20 in
Product Weight
4.6 lb
Compliances
RoHS
TAA Compliant
Certifications
NOM
RETIE
UL 60950-1

Product specifications

Form factor
1U
Package contents
  • PDUMH15 Local Metered rackmount PDU
  • Owner's manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
NEMA 5-15P
Cord length
15 ft
Amperage Rating
12A
Electric current - max
12
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-15R
13
Features
Flex Center
Front Panel LCD Display
Digital display reports total PDU output current in amps
Output Receptacles
5-15R
Grounding options
Rear grounding lug
Minimum required rack depth
7.5 in
Outlet spacing
Rear Side = 30.20mm
Overload protection
15A Breaker
Recommended electrical service
Single-phase 15A 120V service
Receptacles
5-15R
Input Cord Length
15 ft
TAA Compliance
No
Amperage Rating Details
Agency de-rated to 12A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Output Capacity Details
1.44kW (120V) / 12A total capacity; 12A max per outlet
Output Capacity (kW)
1.4
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Reversible housing, 4.5 in. / 11.4 cm depth
1U horizontal rackmount, Digital current meter
Local metered single phase 12A 120V PDU
NEMA 5-15P input with 15-ft. (4.57 m) line cord
13 NEMA 5-15R outlets (1 front / 12 rear)
PDU Plug Type
5-15P
PDU Type
Local metered
PDU Input Voltage
120
PDU Form Factor
Horizontal (1U)
Total Outlets
13

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.