Download document () of 20
We make what matters work*

SMART3000RXLTAA

Tripp Lite series SmartPro 3000VA 3000W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower, TAA

  • 2 year warranty, 3 year with registration. (Worldwide) Note: Registration is required for 3 year warranty.
  • Add external battery modules (sold separately) to extend UPS runtime during power outages
  • Pure sine wave output ensures maximum stability and compatibility with equipment
  • Automatic voltage regulation corrects abnormal voltage conditions without using the battery
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
  • WEBCARDLXE (sold separately) allows full remote control of UPS and access to advanced features

View runtime graph

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

  • 5-20R
  • L5-30R
Outlets Protect Your Connected Components
  • 5-20R
  • L5-30R
outlets are protected by 380 joules of surge protection to fight off damaging power surges and spikes. Two switchable two outlet load banks. that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART3000RXLTAA
UPC
786689816070
Product Length/Depth
448 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
33.8 kg
Compliances
CE Marked
ENERGY STAR certified
FCC Class A
RoHS
TAA Compliant
Certifications
CSA certified
ICES
NOM
UL 1778

Battery

AC suppression joule rating
380
Battery replacement
744-A3122
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Extended runtime supported via BP72VRXLTAA optional external battery packs
Runtime at full load
3 min. (3000W)
Runtime at half load
9 min

Electrical output

Receptacle
  • 5-20R
  • L5-30R
Topology
Line-interactive
Wattage
3000 W
Output waveform
Sine wave
Output power factor
1
Voltage
120V
Output nominal voltage
120V default (100/110/120/125V)
Nominal Output Voltage
100V
110V
120V
125V
Electric current - max
24A
Load Management Receptacles
Two switchable two outlet load banks.

Electrical input

Input connection
L5-30P
Input cord length
10 ft
Input Nominal Voltage
120 VAC
Nominal Input Voltage Supported
120 VAC
Input power factor
1
UPS Input Connection Type
L5-30P

Communications

Expansion slots
  • One slot for optional WEBCARDLXE web card
  • Note: Not compatible with WEBCARDLX
Software compatibility
PowerAlert
User interface
LCD Display

Environmental

Altitude
Up to 10,000 ft (3000m) without de-rating
Noise level
50 dBA maximum, front side 1m
Relative humidity
20-95% non-condensing

Additional specifications

Form factor
Rackmount
Wall-mount
Tower
Rack size
2U
Rack mounting kit
Yes
Package contents
  • 3000VA 3000W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
  • Quick Start Guide
Phase (input)
Single-phase
Surge protection
Yes

Warranty and support

Standard factory warranty
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.