Download document () of 20
We make what matters work*

PDUMH30NET

Eaton Tripp Lite series switched PDU, 1PH, 2U, NEMA 5-30 input, 10ft cord, 2.88kW, 24A, 120V, 16 outlets (16) 5-20R

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMH30NET
UPC
037332139313
Product Length/Depth
12.5 in
Product Height
3.5 in
Product Width
17.5 in
Product Weight
13.8 lb
Warranty
2 year limited
Compliances
FCC Class A
RoHS
Certifications
UL 60950-1
NOM

Product specifications

Form factor
2U
Package contents
  • PDUMH30NET 2.9kW Single-Phase Switched PDU
  • Built-in LX Platform interface
  • Configuration cable
  • Cord retention brackets
  • (16) Cable ties
  • Rack-mounting hardware
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
NEMA L5-30P
Cord length
10 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
16
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
Digital current display with toggle switch reports output load level in 3 segments (Bank 1: Outlets #1-8, Bank 2: Outlets #9-16, Bank 3: All outlets combined)
Output Receptacles
5-20R
LED indicators
16 power availability LEDs confirm power off/on status for each built-in outlet. Two additional LEDs with toggle button identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Bank 1&2 combined); WEBCARDLX: Link/Activity LED (Yellow), Network Speed (Green), LX operational status LED (Green))
Minimum required rack depth
17.5 in
Network ports
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Overload protection
Two 20A breakers protect 8 outlets each
Recommended electrical service
Single-phase 30A 120V service
Receptacles
  • Each outlet is individually controllable via remote interface
  • 5-20R
Input Cord Length
10 ft
Switch configuration
Toggle switch advances the digitial display to report output current on Bank 1, Bank 2 or Banks 1&2 combined; WEBCARDLX: Recessed reset switch to reboot or reset network card to factory defaults
TAA Compliance
Yes
Communications Cable
Micro-USB- to-USB A configuration/console Access cable
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
2U rackmount. Includes 2U mounting accessories for 4 post and 2 post rack installation
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Output Capacity (kW)
2.9
Storage temperature
-22° to 122°F (-30° to 50°C)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
Product Highlights
NEMA L5-30P input with 10-ft. (3.05 m) AC power cord
Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
2.9kW 120V single-phase 2U rack-mount switched PDU
Digital ammeter for on-site load monitoring in real time
16 controllable NEMA 5-15/20R outlets in 2 load banks
2-year limited warranty (Worldwide)
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDU Plug Type
L5-30P
PDU Type
Switched
PDU Input Voltage
120
High Availability PDU Features
Auto probe monitoring and reboot (included)
Auto load shedding
PDU Form Factor
Horizontal (2U)
Total Outlets
16

Export product specification