Wire Mesh Cable Tray - 150 x 100 x 1500 mm (6 in. x 4 in. x 5 ft.), 2-Pack
| Product Name |
Eaton Tripp Lite series wire mesh cable tray
|
| Catalog Number |
SRWB6410X2STR
|
| UPC |
037332261250
|
| Product Length/Depth |
61.02 in
|
| Product Height |
4.33 in
|
| Product Width |
6.69 in
|
| Product Weight |
12.9 lb
|
| Compliances |
RoHS
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Package contents |
|
| Type |
Cable Tray
|
| Cable Jacket Color |
Black
|
| System Requirements |
SRWB coupler
|
| Product Highlights |
Smooth, rounded wire construction prevents cable fraying due to sharp ends
2 spans of wire basket in 5 ft. lengths with included hardware to create a 10 ft. span Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center Large mesh size allows convenient cable routing through the open spaces Ideal for organizing cable in data centers, network closets and industrial areas |
| Cable Management System Component Type |
Cable Tray
|