Knowledge Search
Download document () of 20
Variable frequency drives

PowerXL DH1 HVAC variable frequency drives

Demand more energy efficiency.

Eaton’s PowerXL DH1 variable frequency drives are designed to significantly reduce energy consumption and increase cost savings for HVAC applications. This innovative VFD series comes standard with an industry-leading, energy optimization algorithm, high short-circuit current rating, and a robust design that offers increased efficiency, safety and reliability.

 

Core features of the PowerXL DH1 HVAC VFD

  • Energy optimization: Active energy control algorithm, 5% DC choke, input surge protection, EMI/RFI filter built-in
  • HVAC communications built-in: BACnet/IP, BACnet MS/TP, Modbus RTU, Modbus/TCP
  • Easy to use: Startup Wizard, PC Tool software, three built-in applications, diagnostics, auto button, removable keypad with copy/paste functionality
  • Space savings: Compact size, open Type 12 option, on-board communication and I/O
  • On-board I/O: Includes built-in, on-board I/O to help eliminate the need for costly option cards, and to work seamlessly right out of the box
  • Reliability: Low overload (VT) rated, conformal coated boards, durable metal power section, 50°C rating (60°C de-rating), removable keypad rated IP54. Standard NEMA 1/12/3R enclosed offering up to 250hp
  • Certifications: UL®, CE, cUL®, RoHS, C-Tick

Enjoy up to 10% more energy savings above a standard VFD

Increase your energy savings by up to 10% above a standard VFD with Active Energy Control, an energy optimization algorithm that comes standard in the PowerXL DH1.

    How much could you save in energy costs?

    Lower your energy costs. Download the energy savings estimator to see how your energy consumption can be reduced by applying a VFD instead of an across-the-line starter.
    dh1-demo-tool.jpg

    Take a look at our online demo for the PowerXL DH1 variable frequency drive.

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close