Providing up to 36 kW of power without the need for a dedicated infrastructure cabinet, the Eaton rack power module (RPM) simplifies data centre power distribution. Customisable socket plates, including locking plug sockets, enable you to configure the RPM to fit your data centre without calling a licensed electrician.
20 inches (corded)
26 inches (hardwired)
5.2 inches
17.4 inches
36 - 50 lbs (16 - 23 kg) (depending on cables)
3 year
Horizontal
Black
Rackmount or wallmount, 3U
208V (three phase)
400V (single phase)
Hardwired
BladeUPS Unit 208V
IEC309-60 5 wire
NEMA I21-30P
BladeUPS Unit 400V
Hardwire
6 ft
10 ft
15 ft
20 ft
Power Equaliser
Energy Management System (no card)
Energy Management system (with card)
L21-20R (2 per plate)
L21-30R (2 per plate)
L6-15R (3 per plate)
L6-20R (3 per plate)
L6-30R (3 per plate)
5-15R (6 per plate)
5-20R (6 per plate)
L14-20R (3 per plate)
L14-30R (3 per plate)
IEC320-C13 (208V) (12 per plate)
IEC320-C19 (208V) (6 per plate)
IEC320-C13 (230V) International (12 per plate)
IEC320-C19 (230V) International (6 per plate)
L15-20R (2 per plate)
L15-30R (2 per plate)