Knowledge Search
Download document () of 20
Automatic self-cleaning

MCS 1500

Eaton’s MCS-1500 is perfect for high-capacity straining needs. Its magnetically coupled actuation eliminates the need for dynamic seals. This technology provides quick and easy access for maintenance, reduces potential leaks, and requires few moving parts while providing a long service life.

Technology
Mechanically cleaned
Operating Pressure
30-150 psi (2-10.5 bar)
Max. Operating Temperature
180 °F (82 °C)

Core features

  • No dynamic seals
  • Minimal purge for low-waste operation
  • Easy in-line installation
  • Continuous 24/7 operation
  • Maintenance-friendly design means lower
    labour costs
  • Eco-friendly. No bags to purchase,
    change or landfill
  • 316 stainless steel vessel

Applications:

  • Paper coatings 
  • Pcc/gcc slurries 
  • Phenolic resins 
  • Petroleum based greases 
  • Ethanol processing
  • Cip fluids (sodium hydroxide) 
  • Hot fry oils 
  • Starch 
  • Lime slurries
  • Curtain coaters 
  • Nutricuticals
  • Machining coolants 
  • Adhesives
  • Paint 
  • Ink
  • Chocolate 
  • Edible oils
  • Detergents 
  • Tallow

How It Works - MCS 1500 Magnetically Coupled Filter - Eaton Filtration

Eaton’s MCS-1500 is perfect for high-capacity straining needs. Its magnetically coupled actuation eliminates the need for dynamic seals. This technology provides quick and easy access for maintenance, reduces potential leaks, and requires few moving parts while providing a long service life.

Specifications

Specifications

Approx Weight 775 lbs (352 kg)
Service Height 102 in (2591 mm)
Flow Rates at 100µ    Up to 1500 gpm / 340 m³/hr
Operating Pressure 180° F (82° C)
Operating Temperature, max. 30-150 psi (2-10.5 bar)
Viscosity Water/water-like fluids
Standard Retention 150-1,100 microns
Vessel Material 316 Stainless Steel
Elastomers EPT/EPDM (Nordel) or Viton
Process Connections 8 in 150# Flanged / DN 200 Flanged
Purge Connection 2 in NPT / 2 in BSPT
Air for Actuator Drive (Clean, dry, non lubricated air) 80 psi (5.5 bar) min - 116 psi (8 bar) max , 5.0 cfm (141.5 L/min)
Electrical for Controllers 115 VAC or 230 VAC 50/60 Hz
Semi-Auto Voltage 24 VAC, 115 VAC, 230 VAC , 24 VDC 115/230 VAC
Download Links
X
Download Close