Knowledge Search
Download document () of 20
Automatic self-cleaning

MCS 500

The MCS-500’s magnetically coupled actuation eliminates the need for dynamic seals. This technology provides quick and easy access for maintenance, reduces potential leaks, and requires few moving parts while providing a long service life.

Technology
Mechanically cleaned
Operating Pressure
30-150 psi (2-10.5 bar)
Max. Operating Temperature
180 °F (82 °C)

Core features

  • No dynamic seals
  • Minimal purge for low-waste operation
  • Easy in-line installation
  • Continuous 24/7 operation
  • Maintenance-friendly design means
    lower labour costs
  • Eco-friendly. No bags to purchase,
    change or landfill
  • 316 stainless steel vessel

How It Works - MCS 500 Magnetically Coupled Filter - Eaton Filtration

The MCS-500’s magnetically coupled actuation eliminates the need for dynamic seals. This technology provides quick and easy access for maintenance, reduces potential leaks, and requires few moving parts while providing a long service life.

Applications:

  • Paper coatings 
  • Pcc/gcc slurries 
  • Phenolic resins 
  • Petroleum based greases 
  • Ethanol processing
  • Cip fluids (sodium hydroxide)
  • Hot fry oils
  • Starch 
  • Lime slurries 
  • Curtain coaters 
  • Nutricuticals
  • Machining coolants 
  • Adhesives 
  • Paint 
  • Ink 
  • Chocolate 
  • Edible oils 
  • Detergents 
  • Tallow
Specifications

Specifications

Approx Weight 350 lbs (159 kg)
Service Height 66 in (1676 mm)
Flow Rates at 100µ    Up to 500 gpm / 114 m³/hr
Operating Pressure 30-150 psi (2-10.5 bar)
Operating Temperature, max. 180° F (82° C)
Viscosity Water/water-like fluids
Standard Retention 150–1,100 microns
Vessel Material 316 Stainless Steel
Elastomers EPT/EPDM (Nordel) or Viton
Process Connections 6 in 150# Flanged / DN 200 Flanged
Purge Connection 1 1⁄2 in NPT / 1 1⁄2 in BSPT
Air for Actuator Drive (Clean, dry, non lubricated air) 80 psi (5.5 bar) min - 116 psi (8 bar) max 5.0 cfm (141.5 L/min)
Electrical for Controllers 115 VAC or 230 VAC 50/60 Hz
Semi-Auto Voltage 24 VAC, 115 VAC, 230 VAC , 24 VDC 115/230 VAC
Download Links
X
Download Close