Eaton’s addressable system manual call point was one of the first plastic element resettable call points to enter the market. Attractive in design, soft addressed and featuring heavy duty terminals the call point is market leading for installation speed with its fast fit clip.
Available in indoor and outdoor options, the call point can also be either surface mounted using the rear BESA fixing or recessed mounted with the addition of recessing bezels sold separately. Alongside the recessing bezels, a comprehensive range of accessories can be used with Eaton’s addressable fire system call point including protective hinge covers for busy areas, spacer plates, resettable element kit and spare glass in packs of 5 pieces.
The surface mounted version is rated IP42 for protection from condensation, while the outdoor version is rated IP65, is dust tight and provides protection against water. A clever test function enables quick and simple monitoring of the call point with the resetting key that’s included in the box with the call point alongside a frangible glass element. While a status LED below the element provides clear indication when triggered.
Eaton's addressable call point range gives you the freedom to choose between a replaceable glass fragile element or a polycarbonate resettable element for ease of reuse.
It also comes with a reset key which gives you the ability to test the call point, reset a tripped call point, or remove the front cover to replace the glass element. Whichever version you choose, you can enjoy ease of operation.
A range of accessories and spare parts are available for the Addressable Manual Call Point including recessing bezels, spacing plates, a polycarbonate cover for protection from accidental activation and spare keys and elements.
CF3000 - High specification addressable fire alarm system panel
Visual alarm devices (VADs) for addressable fire systems
Ultra-low current wall sounder for addressable fire systems
Sounder beacon detector base for addressable fire systems
Open class sounder VAD for addressable fire systems
Programmer for addressable fire systems
Loop tester kit for addressable fire systems
Shop monitor unit for addressable fire systems
LED Wall sounder beacon for addressable fire systems
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.