Built on the first generation of Visual Alarm Device's (VAD's), Eaton's brings its unique lens technology to its addressable fire alarm system range.
The patented design works on an innovative cylindrical output that achieves the correct level of illumination while keeping power consumption as low as possible.
The breadth of the range that we now offer is what sets us apart in this industry and we are pleased to be at the forefront of innovation in this market. By combining high performance with energy efficiency, we are helping our customers overcome their toughest challenges.
Two types of fire alarm beacon are acceptable as a visual alarm device: Xenon & LED. EN54-23 specifies that whatever the position of the individual in relation to the VAD, the occupant must see the flash off surfaces.
For complete coverage of the industrial example shown the following will be required:
12 Traditional Xenon Beacons or 1 LED beacon
to achieve the required 04 lux in the area of coverage.
It's not only in coverage where LED comes out on top. LED outlasts Xenon with up to 50,000 (70 months) continuously flashing compared to 14,000 hours (2 months) and it requires a much smaller enclosure due to its lower heat output.
| Reference | Code | |
| Wall Visual Alarm Device (VAD), White Flash, Red Base | CAB492WS |
812033FULL-0209X |
| Wall Visual Alarm Device (VAD), White Flash, Red Base, Weatherproof | CAB492WD |
812034FULL-0210X |
| Wall Visual Alarm Device (VAD), Red Flash, Red Base | CAB482WS |
812035FULL-0211X |
| Wall Visual Alarm Device (VAD), Red Flash, Red Base, Weatherproof | CAB482WD |
812036FULL-0212X |
| Ceiling VAD, Red, White Flash, Shallow Base | CAB492CS |
812050FULL-0269X |
| Ceiling VAD, Red, Red Flash, Shallow Base | CAB482CS | 812037FULL-0214X |
| Wall Sounder Visual Alarm Device (VAD), White Flash, Red Base | CASB493 |
8500110FULL-0199X |
| Wall Sounder Visual Alarm Device (VAD), Red Flash, Red Base | CASB483 |
8500111FULL-0199X |
| Wall Sounder Visual Alarm Device (VAD), White Flash, Red Base, Weatherproof | CASB493WP |
8500114FULL-0200X |
| Wall Sounder Visual Alarm Device (VAD), Red Flash, Red Base, Weatherproof | CASB483WP |
8500115FULL-0201X |
| CAB492W / CAB482W | CAB492CS / CAB482CS | CASB493/WP / CASB483/WP | |
| Mounting: | Wall | Ceiling | Wall |
| Voltage: | 19-30V | 19-30V | 19-30V |
| Current - Stand-by: | <330µA | <330µA | <330µA |
| Current - Operating: | 12.5 - 45mA (depending on setting and LED colour) | 12.5 - 45mA (depending on setting and LED colour) | 13.4 - 47.5mA (depending on settings and LED colour) |
| Mounting Height (X): | 2.4m | 3.0m | 2.4m |
| Coverage (Y): | Red flash: 7.5m (switchable to 2.48m) White flash: 7.5m (switchable to 2.5m) |
7.5m (switchable 2.5m) | Red flash: 7.5m (switchable to 2.5m) White flash: 7.2m (switchable to 2.1m) |
| Coverage Volume Code: | (W-X-Y): W- 2.4 - 7.5 | (C-X-Y): C- 3.0 - 7.5 | (W-Y-X): Red flash: W-2.4-7.5 (W-3.4-2.5) White flash: 7.2m (switchable to 2.1m) |
| Flash Rate: | 0.5Hz (switchable to 1Hz) | 0.5Hz (switchable to 1Hz) | 0.5Hz (Switchable to 1Hz) |
| Flash Colour: | Red and white | Red or white LED | White or Red |
| IP protection | Shallow base - IP33C Deep base - IP65 |
Shallow base: IP21C | IP21C WP variant: IP66 |
| Operating Temperature: | Type A = -10°C - 55°C Type B = -25°C - 70°C |
Type A = -10°C - 55°C | Type A = -10°C - 55°C |
| Body Colour: | Red | Red | Red |