Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Remote indicator for addressable fire systems

The addressed loop connected remote indicator is designed to provide discreet remote indication when a smoke, heat or photo-thermal fire detector that is inaccessible has been activated.

Able to monitor multiple detectors within an area thereby minimizing wiring requirements, the remote indicator is connected directly on the loop and is 'soft addressed' by the panel on system startup.

Discreet design
Easily incorporated into building décor
Soft addressing
Quick and simple to install
Cause and effect
Programmable using cause and effect tables

Surface mount ready back box

Supplied with a standard single gang back box for surface mounting, making the remote indicator quick and easy to install.

Powered by the loop and setup from the panel

The addressable remote indicator's power and addressing requirements were key considerations during its development. With loop power capability cabling and the resulting installation costs are reduced, whilst soft addressing programming is quick and easy.

From the worlds largest supplier of fire notification devices, view the rest of our addressable devices

How to buy from Eaton