Document downloaden () van 20

Energy storage system -

high voltage battery module

High voltage and low voltage battery modules are widely used for different industrial applications that require varying levels of power, efficiency, and safety. Electronic components play a crucial role in ensuring the safe and efficient operation of these systems by protecting, sensing and filtering in different circuits.
ELXD high voltage battery management block diagram
elxd-banner-small-circuit-protection.png

A. SMD fuses: 1145HV / 1350HV, 1245UMFF

B. High current fuses: AMX / AMXL (up to 350A)​ / AMH (up to 30A), EVM10 (10mm)

C. SMx high power TVS diode, Power TVS

D. SMD fuses: CC06H, 0603FA, 3216FF, CC12H

elxd-banner-small-magnetics.png

E. HCM pressed powder inductor, EXL high current inductor, MPI high power density inductor, SDCxL1V semi-shielded inductor

F. Common mode choke surface mount & through-hole: ECMx

G. Chip inductor / ferrite bead: WCL, MCL, MFB

H. Common mode chip inductor: ACE1V CAN-Ethernet

elxd-banner-small-sensor.png

I. Current sense resistors: metal film / metal shunt / metal strip, current sense transformer: ECST

J. NTC thermistors: epoxy coated, glass coated, PCB SMD

elxd-banner-small-capacitor.png

K. EHBSA Hybrid polymer capacitor (commercial grade is coming)

Battery Management System (BMS)

In collaboration with Mouser Electronics

Various application requirements and safety concerns bring challenges for the Battery Management System (BMS). For this reason, it becomes essential to optimize battery performance and assure system safety and efficiency.  

Learn how Battery Management System helps protect your system and maximize batteries' use.