Zoeken in de Kennisbank
Document downloaden () van 20
Geluidssignaalgevers en hoorns

FHF AW Weatherproof Signalling Bell

Eaton’s FHF AW range of corrosion-resistant signalling bells is for both indoor and outdoor use, designed with a high weatherproof rating to cope with harsh environmental conditions. 

Manufactured from die-cast aluminium with a pebble grey varnish, the AW range is reliable and equipped to withstand the toughest weather challenges.

Capable of producing 100 to 110 db(A) @ 1m, Eaton’s FHF AW range is made up of 4 modules which consist of different size domes and the option of a multi or single stroke. The range has a stroke rate of approximately 50 strokes/sec.

Compact design
Quick installation and space-saving
Suit your application
Various dome sizes
Proven durability
Corrosion-resistant die-cast aluminium housing

Design Features

  • Multi-stroke and single stroke signalling bell
  • Various flat domes

Standard Materials

  • Housing: Corrosion-resistant aluminium die cast with pebble grey varnish (RAL 7001)
  • Bell dome: Steel flat dome
Specificaties

Ordering Requirements AW - EN

FHF AW1-4 Weatherproof Alarm Bell Range

Ordering Requirements AW - DE

dsfh050-de-fhf-aw-1-4-bell-config-options_.png
Download Links
X
Download Close