Zoeken in de Kennisbank
Document downloaden () van 20
Geluidssignaalgevers en hoorns

FHF HPL and HPLB Weatherproof Mini Hooter with Signal Lamp

Eaton’s FHF HPL/HPLB mini hooter/warning light combination unit is designed for harsh weather conditions.

The HPL/HPLB combined mini hooter has an impact-resistant ABS housing and polycarbonate cap. These materials provide a robust structure which prevents damage. 

The mini hooter has a volume approx. of 92 dB(A) and meets ingress protection IP 43. For optical signalling, the HPL is equipped with a 7 Watt/BA15D bulb and the HPLB with a Xenon tube.

Easy use
Quick installation process
Strength to weight
Robust yet lightweight
Meet your specification
7 W bulb or xenon tube options

Design Features

  • Impact-resistant housing made of ABS
  • Volume approx. 92 dB(A)
  • Ingress protection IP 43
  • Separate control of hooter and warning light/flash light

Standard Materials

  • Housing: thermoplastic (ABS), impact-resistant
Specificaties

Ordering Requirements HPL & HPLB - EN

dsfh070-en-fhf-hpl-hplb-mini-hooter-config-options.png

Ordering Requirements HPL & HPLB - DE

dsfh070-de-fhf-hpl-hplb-mini-hooter-config-options.png
Download Links
X
Download Close