Zoeken in de Kennisbank
Document downloaden () van 20
Geluidssignaalgevers en hoorns

FHF LED Expertline explosion-proof Light

Eaton’s FHF LED Expertline range is an ex LED signalling light for applications with potentially explosion atmosphere of zone 1, 2, 21, and 22. The range is designed for optical signals for warning, information or signalling purposes for hazardous applications.

The beacon housing is manufactured from polycarbonate, an impact-resistant plastic to ensure a durable structure, conforming to ingress protection IP 66.

The LED Expertline range has 4 different operating modes (continuous, blinking, strobe and rotating light). They have protection type “intrinsically safe” and are available in 5 different colours to provide flexibility to meet your specification needs.

Protection type
Intrinsically safe
Durable
Corrosion-resistant polycarbonate housing
Globally certified
Meets ATEX, IECEx, UL and INMTERO standards

Design Features

  • polycarbonate housing (black)
  • All metal parts of V4A stainless steel
  • Ingress protection IP 66 according to IEC 60529
  • Protection type: II 2 G Ex e mb [ib] IIC T4 Gb
    II 2 D Ex mbD tD A21 IP66 T 130 °C
  • 4 different operating modes (continuous, blinking, strobe and rotating light)
  • Available colours: white, red, yellow, green and blue

Standard Materials

  • Housing: plastic (polycarbonate)
  • Wall bracket: V4A stainless steel
Specificaties

Ordering Requirements LED Expertline - EN

dsfh025-en-fhf-expertline-led-beacon-config-options.png

Ordering Requirements LED Expertline - DE

dsfh025-de-fhf-expertline-led-beacon-config-options.png