Zoeken in de Kennisbank
Document downloaden () van 20
Geluidssignaalgevers en hoorns

FHF mHG11 explosion-proof Signalling Hooter

Eaton’s FHF mHG 11 range is an explosion-proof signalling hooter designed for use in potentially explosive areas of zones 1, 2, 21, and 22.

The Ex enclosure is manufactured in seawater-resistant aluminium with a weatherproof varnish coating to withstand the harshest conditions. The mHG 11 is a compact and durable range with a volume approx. of 108 dB(A) to meet most application requirements.

Explosion-proof
ATEX, IECEx and INMETRO Certified
Corrosion-resistant
Polycarbonate housing
Protection type
II 2 G Ex e mb IIC T5 Gb II 2 G Ex e mb IIC T4 Gb II 2 D Ex tb IIIC T90°C Db

Design Features

  • Ingress protection IP 66
  • Protection class I
  • Protection type: II 2 G Ex e mb IIC T5 Gb
    II 2 G Ex e mb IIC T4 Gb
    II 2 D Ex tb IIIC T90°C Db
  • Volume: approx. 108 dB(A)
  • Cable gland M20 x 1.5

Standard Materials

  • Housing: seawater-resistant aluminium, weatherproof varnish
Specificaties

Ordering Requirements MHG11 - EN

dsfh047-en-fhf-mhg-11-ex-hooter-config-options.png

Ordering Requirements MHG11 - DE

dsfh047-de-fhf-mhg-11-ex-hooter-config-options.png