Zoeken in de Kennisbank
Document downloaden () van 20
CCTV-producten

Oxalis XF Ex Optical Fixed Camera Range

This family of explosion proof fixed optical cameras offer the ultimate flexibility, with three enclosure sizes available, choice of internal camera, wide temperature range and global certification to find the perfect camera size for your application.

Made from 316L Electro polished stainless steel and designed specifically for use in hazardous areas. This hard wearing and corrosion resistant fixed camera station is suitable for a variety of applications found onshore & offshore in Oil & gas, marine, chemical and wind.

Reliable
Suitable for operation in harsh conditions
Flexible
Three enclosure sizes available and internal camera
Globally Certified
ATEX, IECEx, UL, DNV, EAC, Inmetro, CCOE
oxalis-xf26-optical-camera-station-fr-web.jpg
XF26 Ex Optical Fixed Camera
oxalis-xf40-optical-camera-station-fr-web.jpg
XF40 Ex Optical Fixed Camera
oxalis-xf60-optical-fixed-camera-station-fr-web.jpg
XF60 Ex Optical Fixed Camera

Certifications and compliances

ATEX

  • II 2 G Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • II 2 D Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: ITS16ATEX101021X

IECEx

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: IECEx ITS 15.0068X

UL C1/D1

  • Class I, Division 1, Groups B, C, D,  T4+ -50°C to +70°C (-58°F to +158°F)
  • Class II, Division 1, Groups E, F, G IP67.
  • Class 1 Zone 1 A Ex d IIB + Hydrogen T4 (T5 On Request)
  • On Request: T5 -50°C to +70°C (-58°F to +158°F), T6 -50°C to +50°C (-58°F to +122°F)
  • UL Listing: E477542

TR CU, EAC

  • 1 Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: TCRUCGB.ГБ04.B00587

INMETRO

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: UL-BR 17.0063X

CCOE

  • Ex db (op pr) IIC T4 Gb -60°C to +70°C
  • Ex tb (op pr) IIIC T140°C Db IP6x
  • On Request: T5 -60°C to +65°C, T6 -60°C to +40°C
  • On request: T135 -60°C to +65°C
  • Certificate: P529141/1

 

Design Features

  • ATEX, IECEx, Class 1 Division 1 and Zone 1 certified
  • Electro-polished 316L stainless steel on all welded assemblies
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options 24 VAC
  • Operating temperature -60 ˚C to +70 ˚C*
  • IP66/67 (IP68)
  • Camera station window in toughened glass

*Model dependent

Standard Materials

  • Body: electro-polished 316L stainless steel on all welded assemblies
  • Fixings: A4 stainless steel
  • Camera station window: toughened glass / internal AR and external carbon coated germanium with protective grill
Specificaties

Ordering Information XF26 Optical IP - NEC Applications

dsou0034-en-oxalis-xf26-ex-fixed-optical-hd-ip-config-options-nec.png

Ordering Information XF26 Optical IP - IEC Applications

dsox0034-en-oxalis-xf26-ex-fixed-optical-hd-ip-config-options-iec.png

Ordering Information XF40 Optical IP - NEC Applications

dsou0029-en-oxalis-xf40-ex-fixed-optical-hd-ip-config-options-nec.png

Ordering Information XF40 Optical IP - IEC Applications

dsox0029-en-oxalis-xf40-ex-fixed-optical-hd-ip-config-options-iec.png

Ordering Information XF60 Optical IP - NEC Applications

dsou0022-en-oxalis-xf60-ex-fixed-optical-hd-ip-config-options-nec.png

Ordering Information XF60 Optical IP - IEC Applications

dsox0022-en-oxalis-xf60-ex-fixed-optical-hd-ip-config-options-iec.png
Download Links
X
Download Close