Zoeken in de Kennisbank
Document downloaden () van 20
OEM Differentiëlen

InfiniTrac electronic limited slip differential

InfiniTrac is an electronically controlled, hydraulically-actuated limited slip differential that provides variable torque up to full axle lock. Integrated with vehicle sensors, it automatically identifies the optimal traction solution at any speed.

The InfiniTrac is a proven technology that is scalable across numerous platforms. Infinitely tunable, it can be calibrated to deliver the traction specified by the vehicle or selected by the driver. Ranging from rugged off-road terrain or high-performance cruising, InfiniTrac enables the traction control required by the vehicle as well as the driver confidence customers demand.  

InfiniTrac, which can be used in front and rear axles, allows for packaging in both beam and independent rear suspension axles without a special carrier, reducing cost and complexity.

Choose a traction technology that actively performs: designed to be integrated with the vehicle ECU, InfiniTrac can customize and enhance vehicle response and handling in any terrain.  

Infinitely Tunable
Enhanced traction control from limited slip to fully locked capability
Customized performance
Integrates with vehicle ECU, with platform scalability and flexible packaging
Enhanced response
Calibrate for vehicle specified or driver selected performance optimization

"In conclusion, it seems that the InfiniTrac is capable to accomplish similar or better performance of more expensive eLSDs per the tested samples."

3rd party tester, eLSD comparision

Customizable performance

With variable torque control, you can customize vehicle response.

Belangrijke kenmerken

  • Integrated with vehicle ECU and sensors 
  • Low power draw: 1 Amp PWM interface
  • Scalable across vehicle platforms
  • Performance calibrated to vehicle requirements
  • Infinitely tunable variable torque distribution - open to full torque
  • Speed sensing eLSD with lock capability
  • Compatible with active chassis systems

Experts explain InfiniTrac

Watch this quick video and learn more

InfiniTrac allows you to control more of the vehicle traction and tune it, through our calibration efforts, for the vehicle application itself and the different driving event(s) it may go through.

InfiniTrac delivers optimized performance, scalable application and driver confidence

Watch this operation overview video and learn more

Specificaties
Download Links
X
Download Close