Eaton’s SR-5H time delay, high breaking capacity, space saving round body radial leaded fuses are designed to IEC 60127-3 for overcurrent protection of electronic circuits. The plastic cap and base conform to the flammability requirements of UL94-V0. It is also available in a 300 Vac version. This is a RoHS compliant, halogen free, lead free fuse.
| SR-5H Fuse data sheet |
Ondersteuning van Eaton
Technical support