Document downloaden () van 20
Low-voltage power distribution

FMG fuse holder

The FMG fuse holder accepts industry standard AMG fuses for primary fusing applications. The FMG is offered with a tough elastomer cover for fuse protection, yet allows for cable input from various orientations. Similar to the Eaton HMG holder, the FMG is well suited for demanding environments. The FMG fuse holder allows for full access for cables and can be routed to studs from nearly every direction.

Belangrijke kenmerken

  • Rating: For use with AMG fuses from 100A - 500A
  • Temperature rating: -40°C (-40°F) to 125°C (260°F)
  • Materials: Black thermoplastic with zinc-plated steel studs; thermoplastic cover available in black or red, in normal or extended length
  • Termination: M8 or 5/16-18 threaded studs and hex nuts for fuse mounting. Wire sizes: #8 AWG - 1/0
  • Torque rating: 120 in-lbs max
  • Mounting torque rating: 1/4-20 screws with washers (recommended), 44 in-lbs max

Options

  • Extended cover available
Download Links
X
Download Close