Eaton’s robust high-performance Stirling linear cryocoolers are suitable for applications requiring higher cooling capacity than 1/3-watt cryocoolers. These cryocoolers are suitable for long-life airborne, ground and space-based applications and are qualified on multiple platforms.
| Operating temperature | -40 °C to 85 °C |
| Cooldown time | From 23 °C to 80 K (450 J mass) < 6 min typical |
| Cooling capacity | @ 23 °C 77 K tip temperature 850 mW min typical |
| Power consumption | (AC) 45 W max @ 71 °C |
| Weight | < 2.2 lb |
| Vibration output | < 0.3 lbf RMS |
| Reliability | 8,000 |
| CAGE Code | 99251 |