Zoeken in de Kennisbank
Document downloaden () van 20
Schakelaars en afschakelaars‏

Pauluhn TG Marine Toggle Switch

Pauluhn TG marine toggle switches from Eaton's Crouse-Hinds Division are designed for use in marine applications with watertight requirements.  The 20A two-pole toggle switch is available in surface and flush mount styles, in both round or square boxes. 

Constructed from cast marine brass or copper-free aluminum.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Cast marine brass or copper-free aluminum construction available
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Silicone lubricant provided for cover screws and flange
  • Round or square box types in surface or flush mounting
  • Heavy duty mounting pads
  • Two-pole toggle switch rated at 20 amps

Standard materials

  • Box – cast marine brass or copper-free aluminum
  • Cover – marine brass or copper-free aluminum
  • Hardware – stainless steel
  • Gasket – neoprene
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links
X
Download Close