Zoeken in de Kennisbank
Document downloaden () van 20
Pen- en hoesapparaten

Arktite Non-metallic Plugs, Receptacles and Connectors

Made of Krydon fiberglass-reinforced polyester, Crouse-Hinds series Arktite non-metallic plugs, receptacles and connectors are used to supply power to portable electrical devices such as welders, motors, pumps and conveyors.  Available in 30A, 60A and 100A, these pin and sleeve devices are ideal for use in non-hazardous areas of chemical plants, sewage treatment facilities, cement plants, pulp and paper, food processing and other industrial facilities.

Arktite non-metallic pin and sleeve devices feature an innovative arc-snuffing design that enables large power loads to be disconnected under load without causing an arc flash in the area.

Certifications and compliances

  • UL standards: UL1682, UL1010 Hazardous Locations (NPJ plug only)
  • CSA standard: C22.2 No. 182.1
  • Wet and damp locations; watertight

Design features

  • Plugs, receptacles, cord connectors and motor plugs are molded of Krydon fiberglass-reinforced polyester, which is highly resistant to corrosion, heat, weathering and physical abuse
  • Grounding contacts that make first and break last in the unlikely event of a keyway failure
  • Split pin contact design provides 360° of electrical contact
  • Spring door provides environmental protection of receptacle (NEMA 4)
  • Keyed for a perfect match in the molded one-piece insulator housing
  • Sealing gaskets at all critical points inside Arktite plugs and receptacles protect against dust, dirt, mud, water and corrosive contaminants
  • Plugs can be used in both hazardous and non-hazardous areas when used with appropriately rated Arktite receptacles
  • Total interchangeability with all existing Arktite products for comparable ratings and configurations
  • A unique patented strain relief design prevents stress from reaching wire terminations at the contacts

Standard materials

  • Housing, interiors, spring doors, clamping rings – Krydon fiberglass-reinforced polyester
  • Gaskets and o-rings – neoprene
  • Cable clamping basket – nylon
  • Contacts – pressure: brass; crimp/solder: leaded brass
  • Snap-on cap – molded elastomer
  • Back boxes – copper-free aluminum

Drawings and design support

Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen