Zoeken in de Kennisbank
Document downloaden () van 20
Automatisering en netwerkaansluitingen

Mini-Plex Multi-port Boxes

Improve the efficiency, safety and uptime of your facility with Crouse-Hinds series LynxPOWER industrial connectivity solutions.

Mini-Plex multi-port boxes are specifically designed for sensor and control equipment in today's industrial manufacturing environments.  Available in 4-port and 8-port configurations, the multi-port boxes allow for consolidation of the signal into one cable, reducing the number of cables needed.

Certifications and compliances

  • NEMA 1, 3, 4, 6P, 13
  • IEC IP68
  • UL recognized, cURus File No. E169897
  • CSA certified, File No. LR13963

Design features

  • Allows for consolidation of signal into one cable, reducing the number of cables needed
  • PNP wiring configuration with LED indicator lights
  • 4-port and 8-port output options standard
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links