Zoeken in de Kennisbank
Document downloaden () van 20
Yeast Nutrients

SIHA BACTIFERM

SIHA BACTIFERM bacteria nutrient is a special substance for supplying lactic acid bacteria with essential nutrients. It is a combination product made from yeast cell wall preparation without caseinate components. This specially formulated nutrient combination can achieve a significant improvement of bacteria activity in problem wines. 

Features
100% yeast cell wall preparation malolactic fermentation
Suitable for
All juices
Dosage
max. 0.5 lb/1,000 gal
(10 g/hl)

Belangrijke kenmerken

  • Significant improvement in the supply of essential nutrients
  • Faster and safer acid decomposition in problem wines
  • Expansion of the activity window at low pH-values, high alcohol content or low temperatures
  • Time gain, therefore minimization of secondary infection risk
  • Improvement of the sensory profile
Specificaties
Application Max. dosage in lb/1,000 gal (g/100 l), so that the standard pack is enough for 660 gal (2,500 l)
SIHA BACTIFERM Yeast Nutrient is introduced into the wine either prior to the addition of bacteria, or it is added to already inoculated wine 0.5 (10)
Download Links
X
Download Close