Foto is representatief
Download
Eaton Atlantic LED S Inlay pictogram (single-sided), 24m, ISO A, arrow right
Product Name |
Eaton Atlantic LED pictogram
|
Catalog Number |
155-001-001
|
EAN |
8714112088857
|
Product Length/Depth |
32.5 cm
|
Product Height |
0.07 cm
|
Product Width |
23 cm
|
Product Weight |
0.025 kg
|
Compliances |
EN
CE Marked |
Certifications |
ENEC certified
|
Meaning pictogram |
Escape route
|