Foto is representatief
Download
Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 1/2"
Product Name |
Eaton Crouse-Hinds series ASB anti-short bushing
|
Catalog Number |
ASB 3
|
UPC |
784564002556
|
Product Length/Depth |
1.44 in
|
Product Height |
0.7 in
|
Product Width |
0.81 in
|
Product Weight |
0.003 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
90°C temperature rating
|
Conduit type |
AC/MC and FMC
|
Trade size |
1/2 in
|