 
		
	
    
        
        
        
        
        
    
    
    Eaton Crouse-Hinds series Condulet EAJ conduit outlet box with cover, 3-3/16" cover opening diameter, Feraloy iron alloy, X shape, 3/4"
| Product Name | 
                                                Eaton Crouse-Hinds series Condulet EAJ conduit outlet box with cover
                                             | 
| Catalog Number | 
                                                EAJX26
                                             | 
| UPC | 
                                                782274943732
                                             | 
| Product Length/Depth | 
                                                5.56 in
                                             | 
| Product Height | 
                                                5.56 in
                                             | 
| Product Width | 
                                                2.78 in
                                             | 
| Product Weight | 
                                                5.95 lb
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| NEC hazardous rating | 
                                                Class I, Division 1  Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III | 
| NEMA Rating | 
                                                3  4 7 9 | 
| Shape | 
                                                X
                                             | 
| Trade size | 
                                                3/4"
                                             | 
| Cover opening diameter | 
                                                3-3/16"
                                             | 
| Material | 
                                                Feraloy iron alloy
                                             |