Document downloaden () van 20

EP-500604
Model Code: XMGR25

XMGR25 . 3-Phase reactor, copper winding, 7%, 24.92KVar/415V 50Hz

Algemene specificaties

Product Name
Eaton Distribution parts
Catalog Number
EP-500604
EAN
9010653025719
Product Length/Depth
240 mm
Product Height
243 mm
Product Width
135 mm
Product Weight
13.6 kg
Compliances
RoHS conform
Model Code
XMGR25

Productspecificatie exporteren