Model | 5P | 5P lithium-ion | 5PX | 9PX | 9PXM | BladeUPS |
Power range | 550 to 3000 VA | 1500 &1550 VA | 1 to 3 kVA | 700 VA to 11 kVA | 4 to 20 kVA | 5 to 60 kW |
Phase | Single | Single | Single | Single, split | Split | Three |
Voltage | 120V &208–240V | 120V &208–240V | 120V &208–240V | 120V, 208V &120/208V | 208-240V | 208V, 400V |
Electrical input | Plug &play | Plug &play | Plug &play | Plug &play, hardwired | Hardwired | Plug &play, hardwired |
Rack-mount height | 1U &2U | 1U | 2U | 2U to 9U | 14U, 21U | 6U |
Rack-mount depth (in.) | 14.3 to 25.5 | 21.8 | 19.6 to 25.5 | 17.7 to 30 | 30 | 25.9 |
Outlet metering | ![]() |
![]() |
||||
Outlet control | ![]() |
![]() |
![]() |
![]() |
||
Extended battery modules | ![]() |
![]() |
![]() |
![]() |
||
Scalable power | ![]() |
![]() |
||||
N+X redundancy | ![]() |
![]() |
||||
Generator compatible | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Sine wave output on battery | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
ABM technology (up to 50% longer battery service life) |
![]() |
Advanced BMS | ![]() |
![]() |
![]() |
![]() |
HotSync paralleling (capacity and redundancy) | ![]() |
|||||
Battery type | Lead acid | Lithium-ion | Lead acid | Lead acid | Lead acid | Lead acid |
TAA compliant | ![]() |
![]() |
![]() |
|||
LCD interface | Graphical | Graphical | Graphical | Graphical | Graphical | Graphical |
Network card slot | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
RS-232 port | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
USB port | ![]() |
![]() |
![]() |
![]() |
![]() |
|
High efficiency mode | ![]() |
![]() |
![]() |
|||
Output configurable (CTO) | ![]() |
![]() |
![]() |
|||
Power factor | Up to 1.0 | 0.71 to 0.76 | Up to 1.0 | 0.9 | 0.9 | 0.9 |
Frequency | 50/60 Hz | 50/60 Hz | 50/60 Hz | 50/60 Hz | 60 Hz | 50/60Hz |
External bypass option | ![]() |
![]() |
![]() |
![]() |
![]() |
|
Warranty (including batteries) | 3 years | 5 years | 3 years | 2 years | 2 years | 12 months |