Download documento () de 20
Fazemos o que é importante funcionar*
Filter cartridges

LOFCLEAN

LOFCLEAN filter cartridges are made of long acrylic fibers bonded with phenolic resin. This construction results in a rigid, selfsupporting structure, which eliminates the need for an inner core. This solid structure provides consistent filtration performance under varying pressure conditions.

Eaton’s LOFCLEAN filter cartridges are suitable for the filtration of industrial paints and lacquers, printing inks, inks, adhesives, resins, emulsions, petroleum, waxes, organic solvents, low acids and bases (pH 5 - 9) and process water.

Filter material
Acrylic fiber, bonded with phenolic resin
Retention
Nominal
Max. operating temperature
250 °F (121 °C)

Caraterísticas principais

  • Resin bonded depth filter cartridges
  • Made of long acrylic fibers bonded with phenolic resin
  • No inner core, easy handling
  • Self-stabilized by the phenolic resin
  • One piece construction

Especificações

Specifications

Filter material Acrylic fiber, bonded with phenolic resin
Retention rating 2, 5, 10, 25, 50, 75, 125, 150
Retention efficiency Nominal
Lengths (nominal) 9.75", 10", 19.5", 20", 29.25", 30", 39", 40"
Adapter code ()
Inner core -
End caps -
Cages -
Max. operating temperature 250 °F (121 °C)
Max. pressure difference in flow direction

145 psid at 70 °F (10 bar at 21 °C)
125 psid at 100 °F (8.6 bar at 38 °C)
90 psid at 150 °F (6.2 bar at 65 °C)
65 psid at 180 °F 4.5 bar at 82 °C)
25 psid at 250 °F (1.7 bar at 121 °C)

Destacar diferenças
Mostrar apenas diferenças
Ocultar funcionalidades em branco
Ligações de transferência
X
Download Close