Download documento () de 20
Fazemos o que é importante funcionar*

BACTILESS

BACTILESS is a chitosan-based natural substance that is 100% derived from Aspergillus niger. The special product formulation helps to reduce the population of (spontaneous) lactic acid bacteria and unwanted acetic acid bacteria.

Composition
100% yeast-based nutrient for malolactic bacteria
Application
All grape varieties
Dosage
Max. 10 g/hl

Caraterísticas principais

  • GMO free
  • Allergen free
  • Control of spontaneous malolactic fermentation
  • Reduction of undesirable fermentation products
  • Alternative to Lysozyme
Especificações

Ratings

Application Recommended dosage in lb/1,000 gal (g/hl) 
Must 1.67 – 2.50 (20 – 30)
Wine 1.67 - 4.17 (20 – 50)
Ligações de transferência
X
Download Close