Pesquisa de conhecimento
Download documento () de 20
Stabilization

SIHA PhenoEx

SIHA PhenoEx stabilizer is a Polyvinylpolypyrrolidon (PVPP) used in beverage treatment for the adsorption of chemical bonds of phenols.

By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.

Composition
Polyvinylpolypyrrolidon (PVPP)
Application
Adsorption of chemical bonds of phenols
Dosage
max. 5 - 80 g/hl

Caraterísticas principais

  • Improves the stability regarding flavor, color, and storage
Especificações
Application Dosage in lb/1,000 gal (g/hl)
Must 0.42 – 1.67 (5 – 20)
White wine 1.67 – 6.68* (20 – 80*)
Red wine 0.42 – 1.67 (5 – 20)
Beer 1.67 – 3.34 (20 – 40)
* The max. amount in wine is restricted by law to 6.68 lb/1,000 gal (80 g/hl).
Ligações de transferência
X
Download Close