A foto é representativa
Download
Fuse-link, high speed, 700 A, AC 690 V, size 2, 61 x 77 x 212 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5283
|
| EAN |
5996516015438
|
| UPC |
051712502368
|
| Product Length/Depth |
205 mm
|
| Product Height |
78 mm
|
| Product Width |
89 mm
|
| Product Weight |
746 g
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
700 A
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
2
|
| Rated voltage AC |
690 V
|
| Center-to-center distance of connections |
50 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Fuse shape |
Square body, center bolted tags
|
| Color |
None
|
| Construction size |
2
|
| Packaging type |
Standard
|
| Voltage rating |
690 V
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse type |
Bolted tag
|
| Fuse system (according to IEC 60269) |
Other
|