MyEatonFAQs
Demand more speed and torque
The PowerXL DA1 advanced variable frequency drive is ideal for demanding applications that are speed- and torque-dependent. Eaton’s PowerXL product family delivers outstanding performance regarding motor control and modularity. With the integrated EMC filter, braking transistor and the Modbus RTU and CANopen protocols on board, the DA1 is ready for use straight out of the box for a variety of applications. Customer-specific adjustments are made possible by the integrated function block editor, which allows for maximum flexibility.
Sophisticated modularity, advanced performance
The basic features of DA1 variable frequency drives enable users to get started immediately on a wide variety of applications. For example, they come with an integrated EMC filter and braking transistor, as well as on-board Modbus RTU and CANopen protocols.
Combine the increased protection of the PowerXL DA1 variable frequency drive with the following.
Variable frequency drives
PowerXL DG1 variable frequency drive
Circuit breakers
Power Defense molded case circuit breaker
Variable frequency drives
PowerXL DC1 variable frequency drive
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.