Knowledge Search
Download document () of 20
Medium-voltage switchgear

VacClad-W 5 kV narrow design metal-clad medium-voltage switchgear

VacClad-W switchgear is a metal-clad, medium-voltage switchgear that can be custom-engineered to fit a wide array of application and safety requirements. The narrow design offers the benefits of the compartmentalized construction in a compact footprint. The small size still offers a wide range of combinations to meet specific usage requirements. It’s a trusted choice for applications such as control and distribution, main-main automatic transfer, main-tie-main automatic transfer, main service disconnect and switching. 

VOLTAGE CLASS
up to 5 kV
CONTINUOUS CURRENT
up to 2000 A
INTERRUPT RATING
up to 250 MVA

Core features

  • Narrow design offers space savings of more than 25% across the width of a single structure
  • Compartmentalized, metal-clad design conforming to IEEE C37.20.2 and CSA C22.2 No. 31-14
  • Horizontal drawout circuit breakers and VT/CPT drawers
  • Provided with mechanical interlocks for proper operating sequence
  • Insulated bus conductors and connections throughout
  • Protection and metering as per customer’s specifications
  • Rated for indoor applications
  • UL, CSA listed

Enhance worker safety

Remotely employ motorized racking to safely move breakers and auxiliary drawers from outside the arc flash boundary.  Learn more about MR2

Eaton’s Electrical Engineering Services and Systems

With more than 1,500 experts in 60 locations throughout Canada and the U.S., and more around the world, Eaton’s Electrical Engineering Services and Systems team is one of the largest and most experienced service organizations in the industry.

Safeguard against switching transients

Ohmic voltage sensing (OVS) increases reliability over traditional  core and coil voltage transformers. Watch this brief video for an overview of the benefits of including an OVS system to protect against damaging transients.  

Specifications

Ratings

RATED MAXIMUM VOLTAGE
4.76 kV
CONTINUOUS CURRENT
2000 A
INTERRUPT RATING
250 MVA
BASIC IMPULSE LEVEL (BIL)
4.76 kV class-60 kV peak

Standards

ANSI / IEEE STANDARD
C37.20.2
CSA
C22.2 No. 31-14
THIRD PARTY APPROVAL/RECOGNITION
UL, CSA
SEISMIC QUALIFICATION
IBC, CBC

Enclosure

ACCESS
Front and rear required
INSULATING MEDIUM
Air
BUS INSULATION
Epoxy (fluidized bed)
BUS SUPPORTS
Glass polyester
ENCLOSURE TYPE
Indoor & outdoor
INDOOR SECTION DIMENSIONS (TYPICAL)
26" w x 96.25" d x 95" h

Devices

SWITCHING DEVICE
Vacuum circuit breaker
DEVICE MOUNTING
Draw-out
Download Links
X
Download Close