Download document () of 20

191351
Model code: NZMH3-VX630

Eaton Moeller series NZM - Molded Case Circuit Breaker. NZM3 PXR20 circuit breaker, 630A, 3p, screw terminal, H, 3

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
191351
EAN
4015081918638
Model Code
NZMH3-VX630
Product Length/Depth
166 mm
Product Height
275 mm
Product Width
140 mm
Product Weight
7.054 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947
IEC

Product specifications

Amperage Rating
630 A
Voltage rating
690 V - 690 V
Circuit breaker frame type
NZM3
Features
Protection unit
Motor drive optional
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Mounting Method
Fixed
Built-in device fixed built-in technique
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Equipment heat dissipation, current-dependent
119.07 W
Utilization category
A (IEC/EN 60947-2)
Isolation
300 V AC (between the auxiliary contacts)
500 V AC (between auxiliary contacts and main contacts)
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Protection against direct contact
Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
Degree of protection
IP20 (basic degree of protection, in the operating controls area)
IP20
Direction of incoming supply
As required
Electrical connection type of main circuit
Screw connection
Lifespan, mechanical
15000 operations
Overvoltage category
III
Degree of protection (IP), front side
IP66 (with door coupling rotary handle)
IP40 (with insulating surround)
Degree of protection (terminations)
IP00 (terminations, phase isolator and strip terminal)
IP10 (tunnel terminal)
Number of poles
Three-pole
Terminal capacity (copper strip)
Min. 6 segments of 16 mm x 0.8 mm at rear-side connection (punched)
Max. 10 segments of 32 mm x 1 mm + 5 segments of 32 mm x 1 mm at rear-side connection (punched)
Max. 10 segments of 24 mm x 1 mm + 5 segments of 24 mm x 1 mm
10 segments of 50 mm x 1 mm (2x) at rear-side width extension
Max. 8 segments of 24 mm x 1 mm (2x) at box terminal
Min. 6 segments of 16 mm x 0.8 mm at box terminal
Lifespan, electrical
5000 operations at 415 V AC-1
3000 operations at 690 V AC-1
5000 operations at 400 V AC-1
Functions
Systems, cable, selectivity and generator protection
Type
Circuit breaker
Special features
  • LSI overload protection and delayed and non-delayed short-circuit protective device
  • R.m.s. value measurement and “thermal memory”
  • USB interface for configuration and test function with Power Xpert Protection Manager software
  • Optionally communication-capable with interface module and internal Modbus RTU module or CAM
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Rated current = rated uninterrupted current: 630 A
  • Terminal capacity hint: Up to 240 mm² can be connected depending on the cable manufacturer.
Application
Use in unearthed supply systems at 690 V
Shock resistance
20 g (half-sinusoidal shock 20 ms)
Position of connection for main current circuit
Front side
Rated operational current for specified heat dissipation (In)
630 A
Release system
Electronic release
Short-circuit total breaktime
< 10 ms
Rated short-time withstand current (t = 0.3 s)
3.3 kA
Rated short-time withstand current (t = 1 s)
3.3 kA
Short-circuit release delayed setting - max
4410 A
Short-circuit release delayed setting - min
378 A
Short-circuit release non-delayed setting - max
5040 A
Short-circuit release non-delayed setting - min
1260 A
Terminal capacity (control cable)
0.75 mm² - 2.5 mm² (1x)
0.75 mm² - 1.5 mm² (2x)
Terminal capacity (copper busbar)
Max. 30 mm x 10 mm + 30 mm x 5 mm direct at switch rear-side connection
M10 at rear-side screw connection
Min. 20 mm x 5 mm direct at switch rear-side connection
Max. 10 mm x 50 mm (2x) at rear-side width extension
Terminal capacity (copper solid conductor/cable)
16 mm² (1x) at tunnel terminal
16 mm² (2x) at box terminal
300 mm² (2x) at rear-side width extension
16 mm² (1x) direct at switch rear-side connection
16 mm² (2x) direct at switch rear-side connection
Terminal capacity (aluminum solid conductor/cable)
16 mm² (1x) at tunnel terminal
Terminal capacity (copper stranded conductor/cable)
16 mm² - 185 mm² (1x) at 1-hole tunnel terminal
35 mm² - 240 mm² (1x) at box terminal
25 mm² - 120 mm² (2x) at box terminal
25 mm² - 240 mm² (1x) direct at switch rear-side connection
25 mm² - 240 mm² (2x) direct at switch rear-side connection
Terminal capacity (aluminum stranded conductor/cable)
50 mm² - 240 mm² (1x) at 2-hole tunnel terminal
25 mm² - 185 mm² (1x) at tunnel terminal
50 mm² - 240 mm² (2x) at 2-hole tunnel terminal
Handle type
Rocker lever
Short delay current setting (Isd) - max
7 A
Short delay current setting (Isd) - min
1.5 A
Instantaneous current setting (Ii) - max
5040 A
Instantaneous current setting (Ii) - min
1260 A
Number of operations per hour - max
60
Overload current setting (Ir) - max
630 A
Overload current setting (Ir) - min
252 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
150 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
150 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
130 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
33 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz
9 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
330 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
286 kA
Rated short-circuit making capacity Icm at 525 V, 50/60 Hz
143 kA
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
70 kA
Standard terminals
Screw terminal
Optional terminals
Box terminal. Connection on rear. Tunnel terminal
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
330 kA
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Rated insulation voltage (Ui)
690 V AC

Export product specification