Download document () of 20

197218
Model code: EASY-E4-UC-16RE1

Eaton Moeller® series EASY I/O expansion, For use with easyE4, 12/24 V DC, 24 V AC, Inputs expansion (number) digital: 8, screw terminal

General specifications

Product Name
Eaton Moeller® series EASY I/O expansion
Catalog Number
197218
EAN
4015080892793
Model Code
EASY-E4-UC-16RE1
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
72 mm
Product Weight
0.25 kg
Certifications
IEC/EN 61000-6-3
IEC 60068-2-27
IEC/EN 61000-6-2
IEC 60068-2-30
IEC/EN 61000-4-2
IEC/EN 61131-2
CSA-C22.2 No. 61010
IEC 60068-2-6
CULus per UL 61010
EN 50178
EN 61010
UL Listed
UL Category Control No.: NRAQ, NRAQ7
UL File No.: E205091
DNV GL
CE
UL hazardous location class I
UL hazardous location division 2
UL hazardous location group A (acetylene)
UL hazardous location group B (hydrogen)
UL hazardous location group C (ethylene)
UL hazardous location group D (propane)
UL hazardous location class I
UL hazardous location division 2
UL hazardous location group A (acetylene)
UL hazardous location group B (hydrogen)
UL hazardous location group C (ethylene)
UL hazardous location group D (propane)
Catalog Notes
fitted with two controlled relays

Features & Functions

Features
Expansion device
Expandable
Fitted with:
Relay output
Indication
LCD-display base unit used as status indication of Digital inputs 12 V DC
LCD-display base unit used as status indication of Digital inputs 24 V DC

General

Degree of protection
IP20
Input frequency
50/60 Hz (Digital inputs, at 24 V DC)
Insulation resistance
According to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Lifespan, electrical
25,000 Operations (Filament bulb load at 500 W, 115/120 V AC)
25,000 Operations (Filament bulb load at 1000 W, 230/240 V AC)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, with upstream electrical device)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, uncompensated)
25,000 Operations (Fluorescent lamp load 1 x 58 W at 230/240 V AC, conventional, compensated)
Lifespan, mechanical
10,000,000 Operations
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Wall mounting/direct mounting
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Front build in possible
Rail mounting possible
Overvoltage category
III
Pollution degree
2
Product category
Control relays easyE4
Protection
B16 circuit breaker or 8 A (T) fuse, Protection of an Output relay
Protocol
MODBUS
TCP/IP
Rated impulse withstand voltage (Uimp)
6 kV (contact-coil)
Residual ripple
≤ 5 %
Software
EASYSOFT-SWLIC/easySoft
Switching frequency
10 Hz, Relay outputs
0.5 Hz, Inductive load, Relay outputs
2 Hz, Resistive load/lamp load, Relay outputs
Type
easyE4 extension
Utilization category
B 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes AC
R 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes DC
Voltage type
AC/DC

Ambient conditions, mechanical

Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
Vertical
Horizontal
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Vibration resistance
According to IEC/EN 60068-2-6
10 - 57 Hz, 0.15 mm constant amplitude
57 - 150 Hz, 2 g constant acceleration

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Clearance in air and creepage distances according to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
According to IEC/EN 61000-4-4
2 kV, Supply cable
2 kV, Signal cable
Contact discharge
6 kV
Electromagnetic fields
10 V/m at 0.8 - 1.0 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 61000-6-3)
Surge rating
1 kV, Supply cables, symmetrical, power pulses (Surge), EMC
2 kV, Supply cables, asymmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
Voltage dips
≤ 1 ms from rated voltage (12 V DC)
10 ms

Terminal capacities

Terminal capacity
0.2 - 4 mm² (AWG 22 - 12), solid
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Tightening torque
0.6 Nm, Screw terminals

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
5 A
Power consumption
3 W
Rated breaking capacity
300000 Operations at AC-15, 250 V AC, 3 A (600 Ops./h)
200000 Operations at DC-13, 24 V DC, 1 A (500 Ops./h)
Rated insulation voltage (Ui)
240 V
Rated operational voltage
24 V AC (-15 %/+10 % - power supply)
10.2 - 28.8 V DC
24 V DC (digital inputs)
Max. 300 V DC
12 V DC (digital inputs)
Max. 300 V AC
240 V AC
12/24 V DC (-15 %/+ 20 % - power supply)
20.4 - 26.4 V AC
24 V AC (digital inputs)
Supply frequency
50/60 Hz (± 5%)
Supply voltage at AC, 50 Hz - min
85 VAC
Supply voltage at AC, 50 Hz - max
264 VAC
Supply voltage at DC - min
10.2 VDC
Supply voltage at DC - max
28.8 VDC
Uninterrupted current
1 A DC, at R 300 (UL/CSA)
10 A AC, at 240 V AC (UL/CSA)
8 A DC, at 24 V DC (UL/CSA)
5 A AC, max. thermal continuous current cos ϕ = 1 at B 300 (UL/CSA)

Short-circuit rating

Short-circuit protection
≥ 1A (T), Fuse, Power supply

Communication

Connection type
Screw terminal

Cable

Cable length
100 m, unscreened, Digital inputs 12 V DC
100 m, unscreened, Digital inputs 24 V AC
100 m, unscreened, Digital inputs 24 V DC
40 m (max. per input), Digital inputs 24 V DC

Input/Output

Delay time
0.1 ms typ., Digital inputs 24 V DC (I1 - I8), Delay time from 0 to 1, Debounce OFF
20 ms, Digital Inputs 12 V DC, Delay time from 1 to 0, Debounce ON
0.2 ms typ., Digital inputs 24 V DC (I1 - I8), Delay time from 1 to 0, Debounce OFF
20 ms, Digital Inputs 12 V DC, Delay time from 0 to 1, Debounce ON
0.2 ms typ., Digital inputs 12 V DC (I1 - I8), Delay time from 1 to 0, Debounce OFF
0.15 ms typ., Digital inputs 12 V DC (I1 - I8), Delay time from 0 to 1, Debounce OFF
Input current
3.3 mA (I5 - I8, at 24 V DC, at signal 1)
200 mA
Input voltage
Condition 1: ≥ 15 V DC (I1 - I8, Digital inputs, 24 V DC)
Signal 0: ≤ 5 V DC (I1 - I4, Digital inputs, 12 V DC)
At signal 0: ≤ 5 V (I1 - I8, sinusoidal, Digital inputs, 24 V DC)
At signal 1: ≥ 15 V (I1 - I8, sinusoidal, Digital inputs, 24 V DC)
Signal 0: ≤ 5 V DC (I1 - I8, Digital inputs, 24 V DC)
Status 0: ≤ 15 V DC (I1 - I4, Digital inputs, 24 V DC)
Making/breaking capacity
3600/360 VA (AC, at B 300)
28/28 VA (DC, at R 300)
Number of inputs (analog)
0
Number of inputs (digital)
8
Number of outputs (analog)
0
Number of outputs (digital)
8
Output
8 Relay Outputs
Relay outputs in groups of 1
> 500 mA (Relay outputs, Recommended for load: 12 V AC/DC)
Voltage
Current
Parallel switching
Not permitted

Safety

Explosion safety category for gas
None
Potential isolation
Between Digital inputs 24 V DC and base unit: yes
Between Digital inputs 24 V DC and Outputs: yes
Between Digital inputs 24 V DC and expansion devices: yes
Between Relay outputs and Inputs: yes
Basic isolation: 600 V AC (Relay outputs)
Safe isolation according to EN 50178: 300 V AC (Relay outputs)
Between Digital inputs 24 V AC and base unit: yes
Between Digital inputs 12 V DC and Outputs: yes
Between Digital inputs 24 V AC and expansion devices: yes
Between Digital inputs 12 V DC and expansion devices: yes
Between Relay outputs and Power supply: yes
Between Relay outputs and expansion devices: yes
Between Digital inputs 12 V DC and base unit: yes
Between Digital inputs 24 V AC and Outputs: yes
Between Relay outputs: yes
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Explosion safety category for dust
None
Safe isolation
300 V AC, Between two contacts, According to EN 50178
300 V AC, Between coil and contact, According to EN 50178

Design verification

Equipment heat dissipation, current-dependent Pvid
2 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
3 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.