Download document () of 20

197219
Model code: EASY-E4-DC-8TE1

Eaton Moeller® series EASY I/O expansion, For use with easyE4, 24 V DC, Inputs expansion (number) digital: 4, screw terminal

General specifications

Product Name
Eaton Moeller® series EASY I/O expansion
Catalog Number
197219
EAN
4015080892809
Model Code
EASY-E4-DC-8TE1
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
36 mm
Product Weight
0.1 kg
Certifications
CSA-C22.2 No. 61010
IEC/EN 61000-6-3
IEC 60068-2-27
IEC 60068-2-30
IEC 60068-2-6
EN 50178
IEC/EN 61000-4-2
IEC/EN 61000-6-2
IEC/EN 61131-2
CULus per UL 61010
EN 61010
UL Listed
UL Category Control No.: NRAQ, NRAQ7
UL File No.: E205091
DNV GL
CE
UL hazardous location class I
UL hazardous location division 2
UL hazardous location group A (acetylene)
UL hazardous location group B (hydrogen)
UL hazardous location group C (ethylene)
UL hazardous location group D (propane)
UL hazardous location class I
UL hazardous location division 2
UL hazardous location group A (acetylene)
UL hazardous location group B (hydrogen)
UL hazardous location group C (ethylene)
UL hazardous location group D (propane)

Features & Functions

Features
Expandable
Expansion device
Parallel connection of transistor outputs with resistive load, inductive load with external suppressor circuit, combination within a group - Group 1: Q1 to Q4
Functions
Thermal cutout
Indication
LCD-display base unit used as Output status indication of Transistor outputs
LCD-display base unit used as status indication of Digital inputs 24 V DC

General

Degree of protection
IP20
Duty factor
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
100 % (Inductive load to EN 60947-5-1, With external suppressor circuit)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
Insulation resistance
According to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Mounting method
Rail mounting possible
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Wall mounting/direct mounting
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Front build in possible
Operating frequency
Dependent on the cycle- and transmission-time of the expansion devices
Depending on the suppressor circuit (Inductive load to EN 60947-5-1, With external suppressor circuit, Max. switching frequency, max. duty factor)
Dependent on the cycle time of the basic device
Overvoltage category
III
Pollution degree
2
Product category
Control relays easyE4
Protocol
MODBUS
TCP/IP
Residual current
0.1 mA (on signal "1" per channel)
Residual ripple
≤ 5 %
5 % (transistor outputs)
Software
EASYSOFT-SWLIC/easySoft
Type
easyE4 extension
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
Horizontal
Vertical
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Vibration resistance
57 - 150 Hz, 2 g constant acceleration
According to IEC/EN 60068-2-6
10 - 57 Hz, 0.15 mm constant amplitude

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Clearance in air and creepage distances according to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
2 kV, Signal cable
2 kV, Supply cable
According to IEC/EN 61000-4-4
Contact discharge
6 kV
Electromagnetic fields
10 V/m at 0.8 - 1.0 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 61000-6-3)
Surge rating
1 kV, Supply cables, asymmetrical, power pulses (Surge), EMC
0.5 kV, Supply cables, symmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
Voltage dips
20 ms
≤ 10 ms, Bridging voltage dips

Terminal capacities

Terminal capacity
0.2 - 4 mm² (AWG 22 - 12), solid
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Tightening torque
0.6 Nm, Screw terminals

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
0.5 A
Heat dissipation
3.4 W (at 24 V DC)
Inrush current
12.5 A (for 6 ms)
Power consumption
1 W
Rated operational voltage
20.4 - 28.8 V DC
20.4 - 28.8 V DC (Transistor outputs)
24 V DC (-15 %/+ 20 % - power supply)
24 V DC (transistor outputs)
24 V DC (digital inputs)
Supply current
18/32 mA, Normally⁄max., On 0 signal, Transistor outputs
24/44 mA, Normally⁄max., On 1 signal, Transistor outputs
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
20.4 VDC
Supply voltage at DC - max
28.8 VDC

Short-circuit rating

Short-circuit current
6.8 A, Transistor outputs
Short-circuit protection
Yes, electronic (Q1 - Q4), Transistor outputs
≥ 1A (T), Fuse, Power supply
Short-circuit tripping current
0.7 ≤ Ie ≤ 1.7 per output, For Ra ≤ 10 mΩ, Depending on number of active channels and their load, Transistor outputs

Communication

Connection type
Screw terminal

Cable

Cable length
100 m, unscreened, Digital inputs 24 V DC

Input/Output

Delay time
0.2 ms typ., Digital inputs 24 V DC (I1 - I4), Delay time from 1 to 0, Debounce OFF
0.015 ms typ., Digital inputs 12 V DC (I1 - I8), Delay time from 1 to 0, Debounce OFF
0.015 ms typ., Digital inputs 12 V DC (I1 - I8), Delay time from 0 to 1, Debounce OFF
20 ms, Digital Inputs 12 V DC, Delay time from 0 to 1, Debounce ON
20 ms, Digital Inputs 12 V DC, Delay time from 1 to 0, Debounce ON
0.1 ms typ., Digital inputs 24 V DC (I1 - I4), Delay time from 0 to 1, Debounce OFF
Input current
40 mA
Input voltage
Signal 0: ≤ 5 V DC (I1 - I4, Digital inputs, 24 V DC)
Signal 1: ≥ 15 V DC (I1 - I4, Digital inputs, 24 V DC)
Lamp load
Max. 3 W (without Rv per channel)
Number of inputs (analog)
0
Number of inputs (digital)
4
Number of outputs (analog)
0
Number of outputs (digital)
4
Output
2 A, Max. total current, Outputs
4 Transistor Outputs
Parallel connection of max. 4 Transistor outputs
Voltage
Current
Output voltage
U = Uₑ - 1 V (signal 1 at Iₑ = 0.5 A, transistor outputs)
Max. 2.5 V (at status 0 per channel, transistor outputs)
Utilization factor
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
1 (Inductive load to EN 60947-5-1, With external suppressor circuit)
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)

Safety

Explosion safety category for gas
None
Potential isolation
Between Digital inputs 24 V DC and expansion devices: yes
Between Transistor outputs: no
Between Digital inputs 24 V DC: no
Between Digital inputs 24 V DC and Power supply: no
Between Digital inputs 24 V DC and Outputs: no
Between Transistor outputs and expansion devices: yes
Between Transistor outputs and Power supply: no
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
For transistor outputs (Caution: A short circuit will result if 0 V/earth is applied to the outputs in the event that the supply voltage is connected to the wrong poles)
Explosion safety category for dust
None

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.