下載文件 () / 20
適用於 IT 設備的排插裝置

Eaton Managed Rack PDU

ePDU G3 Managed models allow complete lights-out control and metering of devices including devices powered across multiple ePDUs. They include IEC Class 1 (1%) billing grade accuracy, an advanced hot-swap meter with LCD pixel display showing V, W, A and kWh, and the ability to daisy chain 8 ePDUs to share the same network connection and IP address

Switch outlets

Securely allows remote control and remote rebooting

Outlet level metering

IEC +/-1% Billing Grade Accuracy: Meter your energy consumption (kWh) plus V, W and A extremely accurately at the individual pieces of equipment level.

Hot-Swap network component

ePDU G3 has Hot-Swap network components – update or change without changing the outlet state.
規格

強調差異
僅顯示差異
隱藏空白功能
下載連結
X
Download Close